The 72V3632 is a 3.3V version of the 723632. Two independent 512 x 36 dual-port SRAM FIFOs onboard each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.

Features

  • Supports clock frequencies up to 100 MHz
  • Fast access times of 6.5ns
  • Two independent clocked FIFOs buffering data in opposite directions
  • Programmable Almost-Full and Almost-Empty flags
  • Microprocessor Interface Control Logic
  • Select IDT Standard timing or First Word Fall Through timing
  • Available in 120-pin TQFP package
  • Industrial temperature range (–40C to +85C) is available

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active TQFP 120 C Yes Tray
Availability
Active TQFP 120 C Yes Reel
Availability
Active TQFP 120 I Yes Tray
Availability
Active TQFP 120 I Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
72V3622-72V3642 Datasheet Datasheet PDF 277 KB
User Guides & Manuals
Cypress Discontinued Dual-port and FIFO to IDT Cross Reference Guide Guide PDF 123 KB
PCNs & PDNs
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP Product Change Notice PDF 252 KB
A-0603-04 Transfer TQFP and PQFP from ASAT HK to ASAT China Product Change Notice PDF 164 KB
PCN# A-0506-01: New m/c G700 & d/a 8361J for PQFP Product Change Notice PDF 16 KB
PCN A-0506-03; Packing Material Change Product Change Notice PDF 290 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik Product Change Notice PDF 150 KB
PCN#G-0302-05, New mold compound EME-G700 series Product Change Notice PDF 65 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
F-01-01 Obsolescence of Selected Speed Grades Product Delete Notice PDF 31 KB
PDN# : FS-13-01 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 86 KB

Downloads

Title language Type Format File Size Date
Models
72V3632 HSPICE Model - HSPICE TAR 40 KB