The 72211SyncFIFO™ is a 512 x 9 First-In, First-Out memory with clocked read and write controls. This FIFO is useful for a wide variety of data buffering needs such as graphics, local area networks and interprocessor communication. These FIFOs have 9-bit input and output ports. The Read Clock can be tied to the Write Clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation.

Features

  • 10 ns read/write cycle time
  • Read and Write Clocks can be independent
  • Dual-Ported zero fall-through time architecture
  • Empty and Full Flags signal FIFO status
  • Programmable Almost-Empty and Almost-Full flags can be set to any depth
  • Programmable Almost-Empty and Almost-Full flags default to Empty+7, and Full-7, respectively
  • Output enable puts output data bus in high-impedance state
  • Available in 32-pin PLCC and 32-pin TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
72211L10JG
Active PLCC 32 C Yes Tube
Availability
72211L10JG8
Active PLCC 32 C Yes Reel
Availability
72211L10PFG
Active TQFP 32 C Yes Tray
Availability
72211L10PFG8
Active TQFP 32 C Yes Reel
Availability
72211L15PFGI
Active TQFP 32 I Yes Tray
Availability
72211L15PFGI8
Active TQFP 32 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
72421-72251 Datasheet Datasheet PDF 193 KB
User Guides & Manuals
Cypress Discontinued Dual-port and FIFO to IDT Cross Reference Guide Guide PDF 123 KB
Application Notes & White Papers
AN-83: Width Expansion of SyncFIFOs Application Note PDF 125 KB
AN-69:Depth Expansion of IDT's Sync FIFOs . . . Application Note PDF 159 KB
PCNs & PDNs
PDN# : SP-17-02 PRODUCT DISCONTINUANCE NOTICE FOR SPO DEVICES Product Discontinuation Notice PDF 645 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1303-01 Change of Carrier Tape for TQFP-32, TQFP-48 Product Change Notice PDF 472 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP Product Change Notice PDF 252 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
A-0603-04 Transfer TQFP and PQFP from ASAT HK to ASAT China Product Change Notice PDF 164 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: A-0309-04, new mold compound G600 material Product Change Notice PDF 134 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik Product Change Notice PDF 150 KB
PCN# F0206-07R1: Wafer Fabrication Site Change Product Change Notice PDF 65 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PDN for selected Military grade FIFO products Product Delete Notice PDF 45 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
72211 HSPICE Model - HSPICE TAR 32 KB
72211 IBIS Model - IBIS ZIP 10 KB