Renesas' Wi-Fi connectivity technologies deliver end-to-end connectivity solutions for both clients and access points addressing IoT, infrastructure, industrial, automotive, multimedia applications, and more.

Our ultra-low power Wi-Fi solutions are designed for IoT applications where extended battery life, high RF performance, robust security, and ease of application development are key market needs. We are also an innovative leader in hardware and software technologies and offer a broad range of Wi-Fi generations. Our rich Wi-Fi portfolio includes highly integrated Wi-Fi 4, 5, and 6 chip solutions including the new 6GHz extension "6E".

Success Stories

Matter Protocol

Matter is a single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems. Renesas' Matter component is an integral part of the company's vision for a connected home, and it will be supported by all of Renesas' connectivity products.

Learn more about the Matter protocol

Image
Matter logo

Categories

Low Power Wi-Fi

Ultra-low power Wi-Fi SoCs and modules

Wi-Fi 6/6E Networking

802.11ax R2 chip family employing concurrent dual-band operation

Wi-Fi 5 Networking

802.11ac Wave 2 chip family

Documentation

Type Title Date
Guide PDF 151 KB
1 item
Demonstration of Matter Protocol Using DA16200

Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.

Tools & Resources

Matter
Build the Future of Smart Home with Matter using Renesas Connectivity Products