Image
Renesas offers a wide range of time slot interchange (TSI) switch capacity options from 128 x 128 channels to 32K x 32K channels at up to 32Mbits/second multiplexed serial digital media streams. They are used in voice switching systems and media gateways that convert digital media streams between different types of networks.
Function |
Switching Capacity |
PCM Highways (#) |
PCM Rate (Mbps) |
Rate Matching |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
2K x 2K TSI, 16 I/O at 2/4/8Mbps, 5.0V | TSI | 2K x 2K | 16 | 2 | No | PLCC | 30.21 |
256 x 256 TSI, 8 I/O at 2Mbps, Variable/Constant Delay, 3.3V | TSI | 256 x 256 | 8 | 2 | No | TQFP | 10.44 |
512 x 512 TSI, 16 I/O at 2Mbps, 3.3V | TSI | 512 x 512 | 16 | 2 | No | TQFP | |
512 x 512 TSI, 4 I/O at 8Mbps, 3.3V | TSI | 512 x 512 | 4 | 8 | No | TQFP | 15.08 |
16K x 16K TSI, 64 I/O at 2/4/8 or 16Mbps, 3.3V | TSI | 16K x 16K | 64 | 2 | No | PBGA | |
16K x 16K TSI, 64 I/O at 2/4/8/16 or 32Mbps, Rate-Matching, 3.3V | TSI | 16K x 16K | 64 | 2 | Yes | PBGA | |
32K X 32K TSI, 64 I/O at 2/4/8/16 or 32Mbps, Rate-Matching, 3.3V | TSI | 32K x 32K | 64 | 2 | Yes | PBGA | 106.08 |
2K x 2K TSI, 16 I/O at 2/4/8Mbps, 3.3V | TSI | 2K x 2K | 16 | 2 | No | PQFP, TQFP | 30.21 |