Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.

Features

  • 4 PCIe Gen1 Lanes, 4 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89HPES4T4ZBBCG
Last Time Buy CABGA 144 C Yes Tray
Availability
89HPES4T4ZBBCG8
Last Time Buy CABGA 144 C Yes Reel
Availability
89HPES4T4ZBBCGI
Last Time Buy CABGA 144 I Yes Tray
Availability
89HPES4T4ZBBCGI8
Last Time Buy CABGA 144 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES4T4 Data Sheet Datasheet PDF 452 KB
89PES4T4 Device Errata (Revision ZA) Errata PDF 23 KB
89PES4T4 Device Errata (Revision ZB) Errata PDF 87 KB
User Guides & Manuals
89PES4T4 Device User Manual Manual PDF 1.89 MB
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
89HPES4T4QFN Hardware Design Guide Guide PDF 768 KB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PDN#: CQ-19-04 Product Discontinuance Notice Product Discontinuation Notice PDF 1010 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : A1512-02 Assembly Transfer from Amkor Korea to Amkor China Product Change Notice PDF 32 KB
PCN#: A1309-03 Additional Assembly Sources Product Change Notice PDF 398 KB
Downloads
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES4T4 BSDL (Revision ZA) Model - BSDL BSDL 8 KB
89PES4T4 BSDL (Revision ZB) Model - BSDL BSDL 8 KB
Other
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview Overview PDF 422 KB
89PES4T4 OrCAD symbol Misc ZIP 4 KB
89PES4T4 Product Brief Product Brief PDF 183 KB

Boards & Kits

Part Number Title Type Company
89KTPES4T4 Evaluation Board SDK for the 89HPES4T4 Evaluation Renesas