Insulated gate bipolar transistor (IGBT) gate drive photocouplers (optocouplers) are optically coupled isolators containing a gallium aluminum arsenide (GaAlAs) LED on the input side and a photo diode, signal processing circuit and power output transistor on the output side in a single chip. These couplers are designed specifically to provide high common mode transient immunity (CMTI) and a high output current, and have an active miller clamp and high switching speed, making them ideal for driving IGBTs and MOSFETs.

Resources

Photocouplers/Optocouplers Safety Standards Classification Chart (UL, CSA, BSI, VDE Approval)
Photocouplers/Optocouplers Safety Standards Classification Chart (SEMKO, NEMKO, DEMKO, FIMKO, CQC)

Documentation & Downloads

Title Other Languages Type Sort descending Format File Size Date
Application Notes & White Papers
Photocouplers Applications Note Application Note PDF 957 KB
Other
Photocouplers Selection Guide 日本語 Brochure PDF 4.34 MB
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Photocouplers Brochure 日本語 Brochure PDF 4.39 MB