Renesas offers quartz-crystal oscillators (XOs) and FemtoClock® NG programmable oscillator ICs to meet the needs of virtually any application. The XL, XA, XU, XF, and XP families of crystal oscillator products are high performance, low jitter clock sources, featuring typical RMS phase jitter down to 120fs and are offered in various frequencies, levels of performance, output types, stabilities, input voltages, packages, pin configurations, and temperature grades. FemtoClock NG devices are the choice of the advanced system designer seeking a clock source with high performance and unmatched flexibility in a standard quartz crystal oscillator footprint.

Customize Your Oscillator Now

 

 

Featured Crystal Oscillator Products

Product Description Featured Document Ordering
XLH536025.000000I General Purpose 25MHz LVCMOS XO pdf_icon_for_table.png Buy Now
XAH335006.005284K AEC-Q200 6.005284MHz XO for Wireless Charging Controllers pdf_icon_for_table.png Buy Now
XFL216100.000000I <120fs 1.8V 2.5mm x 2.0mm 100MHz LVDS XO pdf_icon_for_table.png Buy Now
XFL336156.250000I <120fs 3.3V 3.2mm x 2.5mm 156.250MHz LVDS XO pdf_icon_for_table.png Buy Now
XFP536625.000000I <120fs 3.3V 5.0mm x 3.2mm 625.000MHz LVPECL XO pdf_icon_for_table.png Buy Now

XP, XF Field Programmable Clock Oscillators

The Renesas XP/XF family is designed for data centers, optical and wireline communication network, and industrial level equipment that demands very low noise, stable, and accurate clock sources. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. Available in a wide frequency range from 15MHz to 2100MHz with package sizes down to 2.0mm x 2.5mm.

Short lead-time, low noise, wide frequency range, excellent ambient performance, very little engineering effort to incorporate this into your design makes the XF/XP devices an excellent choice over other technologies. The XP/XF family have stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C.

XL, XA (Automotive) and XU High-performance Clock Oscillators

The Renesas XL, XA (conforms to AEC-Q200) and XU crystal oscillators are available in HCMOS, LVPECL, LVDS, and HCSL outputs. The XU and XL/XA families have 300fs and 750fs typ. RMS phase jitter (12kHz – 20MHz), respectively. Devices are offered with frequency stability options of ± 20ppm, ± 25ppm, ± 50ppm, or ± 100ppm and fast lead times for custom frequencies from 16kHz to 1.5GHz. These products feature industry-standard packages (3.2mm x 2.5mm, 5mm x 3.2mm, 7mm x 5mm) and pin-outs. These products have the performance, price and delivery to meet your design requirements. Applications include: networking, vision system, infotainment, communications, data I/O, storage, and servers.

Programmable FemtoClock NG Crystal Oscillator Family

FemtoClock NG 5mm x 7mm devices are quartz crystal oscillators (<0.5 ps RMS) that provide LVPECL, LVDS and LVCMOS clocks with frequencies from 15.48MHz to 1300MHz. The devices use Renesas' 4th generation fractional-feedback PLL technology and integrate the crystal within the package. Each device features a set of up to four user-defined frequencies that are pre-programmed from the factory. An additional I2C programming interface allows access to internal PLL registers for reconfiguring the output frequency. The voltage controlled crystal oscillator (VCXO) devices also allow configuration of the absolute pull-range (APR) from ±7.5ppm to ±757.5ppm. Compatible with standard 6-pin 5mm x 7mm ceramic packages, these devices are an ideal alternative to classic crystal clock oscillators, SO, VCXOs, and VCSOs, with the additional benefit of a 4-pin interface for output frequency programming. These clock oscillators can be ordered with integrated crystals with an accuracy of ±20, ±50 or ±100ppm.

Low-noise, Low-Power Crystal Oscillators

Renesas crystal oscillator devices are low-power crystal oscillators that can be used in standard 5mm x 7mm quartz oscillator footprints. The phase noise performance of the Renesas crystal oscillators enables their use as reference clocks for phase-noise sensitive applications. The low-power oscillators are ideal for clock generation where low phase-noise reference clocks improve transmission distance or reduce bit error rates and conversion errors of data transmission lines. Additional examples of application uses can be found in wireless infrastructure radio and base-band processing units, high-speed SerDes clocking (for instance S-RIO 1.3 and 2.1), PCI Express® Generation 1, 2 and 3, various Ethernet interfaces (Gigabit Ethernet, XAUI and 10Gbit Ethernet), optical interfaces in SDH/SONET applications (OC-12, OC-48 and OC-192) and in driving DAC/ADC devices in instrumentation applications.

Key Selection Criteria for Quartz Oscillator ICs

While physical footprints have tended to standardize, quartz oscillator ICs offer various features and levels of performance. Key attributes include:

  • Output type: this is the signaling type of the output that is required of the crystal oscillator circuit. Renesas offers CML, HCMOS, LVCMOS, HCSL, LVDS, and LVPECL.
  • Output frequency range: the valid range of output frequencies. Renesas offers quartz crystal oscillators to address the frequency needs of all popular applications.
  • Core voltage: the supply voltage used to power the device. This is typically defined by the power rails available in the system, and often has implications on voltage levels of the output. The Renesas low-power oscillators are offered in 1.8V, 2.5V and 3.3V options.
  • Phase jitter: defined as the undesired deviation from an ideal periodic timing signal. Renesas low-power oscillators offer typical RMS phase jitter down to 120fs integrated over 12kHz to 20MHz for high-performance applications.

About Crystal Oscillators and Crystal Oscillator Replacement

A crystal oscillator (or clock oscillator) uses the mechanical resonance of a vibrating crystal or piezoelectric material to create an electrical signal at a precise frequency. This frequency is commonly used to provide a stable clock signal for digital integrated circuits within a system. The most common type of piezoelectric resonator used is the quartz crystal. In general, a crystal oscillator circuit sustains oscillation by accepting a voltage signal from the resonator, amplifying it, and feeding it back to the resonator. When the energy of the generated output frequency matches the losses in the circuit, the oscillation can be sustained. Renesas offers thousands of timing products (such as quartz crystal oscillators/clock oscillators) to suit the needs of most applications.

Documentation & Downloads

Title Other Languages Type Sort descending Format File Size Date
User Guides & Manuals
Fox XpressO to IDT Part Number Cross Reference Guide PDF 5.65 MB
Other
Timing Solutions Products Overview Overview PDF 906 KB
High-Performance Clock Oscillator Family Overview Overview PDF 407 KB