The 8N3S271 is a Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (<0.5 ps RMS 12kHz - 20MHz). The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be programmed to any in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218 Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.

Features

  • Fourth generation FemtoClock® NG technology
  • Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
  • Frequency programming resolution is 218 and better
  • One 2.5V/3.3V LVPECL clock output
  • Output enable control (positive polarity), LVCMOS/LVTTL compatible
  • RMS phase jitter @ 156.25MHz (12kHz - 20MHz): 0.5ps (typical), design target
  • 2.5V or 3.3V supply
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) 6-pin ceramic package

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Budgetary Price @ 1ku (USD) Buy Sample
8N3S271EC-1043CDI
Active CDIP 6 I Yes Tray 10.00
Availability
8N3S271EC-1043CDI8
Active CDIP 6 I Yes Reel 10.00
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
IDT8N3S271 Datasheet Datasheet PDF 660 KB
User Guides & Manuals
FemtoClock NG Ceramic-Package XO and VCXO Ordering Information Manual - User Reference PDF 182 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-863 Power Filter Recommendations for SMD Oscillators Application Note PDF 192 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : W1308-01 Change of Passivation Thickness Product Change Notice PDF 941 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB