The 8545I is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-LVDS Clock Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. Utilizing Low Voltage Differential Signaling (LVDS) the 8545I provides a low power, low noise, solution for distributing clock signals over controlled impedances of 100?. The 8545I accepts a LVCMOS/LVTTL input level and translates it to 3.3V LVDS output levels. Guaranteed output and part-to-part skew characteristics make the 8545I ideal for those applications demanding well defined performance and repeatability.

Features

  • Four differential LVDS output pairs
  • Two LVCMOS/LVTTL clock inputs to support redundant or selectable frequency fanout applications
  • Maximum output frequency: 650MHz
  • Translates LVCMOS/LVTTL input signals to LVDS levels
  • Output skew: 40ps (maximum)
  • Part-to-part skew: 500ps (maximum)
  • Propagation delay: 3.6ns (maximum)
  • Additive phase jitter, RMS: 0.13ps (typical)
  • Full 3.3Vsupply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
8545BGILF
Obsolete TSSOP 20 I Yes Tube
Availability
8545BGILFT
Obsolete TSSOP 20 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
8545I Final Data Sheet Datasheet PDF 402 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : TP-20-05(R1) Revised PDN - Change Replacement for 85411AMLF(T) from 5PB1102CMGI(8) to 8SLVP1102ANLGI(8) Product Discontinuation Notice PDF 743 KB
PDN# : TP-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 715 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
PDN# : N-12-22R2 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 363 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : N-12-22R1 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 209 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB