The 851010I is a 1-to-10 Differential HCSL Fanout Buffer. The 851010I is designed to translate any differential signal levels to differential HCSL output levels. An external reference resistor is used to set the value of the current supplied to an external load. The load resistor value is chosen to equal the value of the characteristic line impedance of 50?. The 851010I is characterized at an operating supply voltage of 3.3V. The differential HCSL outputs, accurate crossover voltage and symmetric duty cycle makes the 851010I ideal for interfacing to PCI Express® and FBDIMM applications.

Features

  • Ten differential HCSL outputs
  • Translates any differential input signal (LVPECL, LVHSTL, LVDS, HCSL) to HCSL levels without external bias networks
  • Maximum output frequency: 250MHz
  • Output skew: 165ps (maximum)
  • Output drift: 140ps (maximum)
  • VOH: 850mV (maximum)
  • Additive phase jitter, RMS: 0.19ps (typical)
  • Full 3.3V supply voltage
  • Available in lead-free (RoHS 6) package
  • -40°C to 85°C ambient operating temperature

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete PTQFP 32 I Yes Tray
Availability
Obsolete PTQFP 32 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ICS851010I Datasheet Datasheet PDF 1.02 MB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PCN# : A1709-02 Add alternate assembly at OSET and Convert to Copper Wire Product Change Notice PDF 35 KB
PCN# : A1402-02 Alternate Assembly Locations Product Change Notice PDF 34 KB
Downloads
851010I IBIS Model Model - IBIS ZIP 38 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB