NOTICE - The following device(s) are recommended alternatives:
74FCT38072S - Low Skew 1 to 2 Clock Buffer
Improved jitter performance, smaller package

The FCT38072 is a 3.3V clock driver built using advanced CMOS technology. This low skew clock driver offers 1:2 fanout. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.

Features

  • Advanced CMOS Technology
  • Guaranteed low skew < 100ps (max.)
  • Very low duty cycle distortion< 350ps (max.)
  • High speed propagation delay< 3ns (max.)
  • Very low CMOS power levels
  • TTL compatible inputs and outputs
  • 1:2 fanout
  • Maximum output rise and fall time < 1ns (max.)
  • Low input capacitance: 3pF typical
  • VCC = 3.3V ± 0.3V
  • Inputs can be driven from 3.3V or 5V components
  • Operating frequency up to 166MHz
  • Available in SOIC package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
74FCT38072DCGI
Active SOIC 8 I Yes Tube
Availability
74FCT38072DCGI8
Active SOIC 8 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
74FCT38072 Datasheet Datasheet PDF 110 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
IDT Clock Buffers Offers Ultra Low Additive Phase Jitter Application Note PDF 1.28 MB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # A-0406-06 Qualify OSE Philippines for SOIC Product Change Notice PDF 100 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
Downloads
74FCT38072 IBIS Model Model - IBIS ZIP 8 KB
74FCT38072 Hspice Model Model - HSPICE ZIP 15 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
IDT Fanout Buffers Product Overview Product Brief PDF 739 KB
High-Performance, Low-Phase Noise Clocks Buffers product brief Product Brief PDF 378 KB