The 181-52 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 181-52 offers center spread selection of +/-0.625% and +/-1.875%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.

Features

  • Pin and function compatible to Cypress W181-52
  • Packaged in 8-pin SOIC
  • Provides a spread spectrum output clock
  • Accepts a clock input and provides same frequency dithered output
  • Input frequency of 28 to 48 MHz for Clock input
  • Peak reduction by 7dB - 14dB typical on 3rd - 19th odd harmonics
  • Spread percentage selection for +/-0.625% and +/-1.875%
  • Operating voltage of 3.3 V and 5 V
  • Advanced, low-power CMOS process

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
181M-52LF
Obsolete SOIC 8 C Yes Tube
Availability
181M-52LFT
Obsolete SOIC 8 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
181-52 Datasheet Datasheet PDF 207 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-18-03 Product Discontinuance Notice Product Discontinuation Notice PDF 218 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
PCN# : A1208-06 Changed of Assembly Location and Crystal Product Change Notice PDF 1.06 MB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB