UPD166104GS

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

PARAMETRICS

Parameters
UPD166104GS
Basic Information
Nch/Pch
Nch
汽车业
YES
封装类型
SOP20
类型
Low side
通道
2
RON (mΩ) 最大值 @ Tj = 25 °C
91
RON (mΩ) 最大值 @ Tj = 150 °C
146
Vcc (V) 最小值
5
Vcc (V) 最大值
18
Vload dump (V)
35
IL (A) 典型值
1.4
IL (SC) (A)
1.7
ton (µs) 最大值
35
toff (µs) 最大值
30
Tch (°C) 最小值
-40
Tch (°C) 最大值
150
安装
SMD
生产状态
EOL

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.