UPD166100GR

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

PARAMETRICS

Parameters
UPD166100GR
Basic Information
Nch/Pch
Nch
汽车业
YES
封装类型
Power SOP8
类型
Low side
通道
1
RON (mΩ) 最大值 @ Tj = 25 °C
160
RON (mΩ) 最大值 @ Tj = 150 °C
195
IL (A) 典型值
0.8
IL (SC) (A)
1
ton (µs) 最大值
120
toff (µs) 最大值
200
Tch (°C) 最小值
-40
Tch (°C) 最大值
150
安装
SMD
生产状态
EOL

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.