NP89N04PDK

40 V – 90 A – N-channel Power MOS FET

Product Status: Mass Production

OVERVIEW

The NP89N04PDK is N-channel MOS Field Effect Transistors designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 2.95 mΩ MAX. (VGS = 10 V, ID = 45 A)
    • Low Ciss: Ciss = 3900 pF TYP. (VDS = 25 V)
    • Logic level drive type
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP89N04PDK
Basic Information
生产状态
Mass Production
PLP
-
封装类型
MP-25ZP/TO-263
Nch/Pch
Nch
通道数
Single
VDSS (V) 最大值
40
ID (A)
90
RDS (ON) (mΩ) 最大值@4V或4.5V
6.2
RDS (ON) (mΩ) 最大值@10V或8V
2.95
Ciss (pF) 典型值
3900
Vgs (off) (V) 最大值
2.5
VGSS (V)
20
Pch (W)
147
应用
Automotive Use
安装类型
Surface Mount
系列名称
NP Series
QG (nC) 典型值
68

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.