NP35N04YLG

Nch Single Power MOSFET 40V 35A 9.7mohm HSON-8 Automotive

Product Status: Non-promotion

OVERVIEW

The NP35N04YLG is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Low on-state resistance
      RDS(on) = 9.7 mΩ MAX. (VGS = 10 V, ID = 17.5 A)
      RDS(on) = 15 mΩ MAX. (VGS = 5 V, ID = 17.5 A)
    • Logic level drive type
    • Gate to Source ESD protection diode built in
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP35N04YLG
Basic Information
生产状态
Non-promotion
PLP
-
封装类型
HSON-8
Nch/Pch
Nch
通道数
Single
汽车业
YES
VDSS (V) 最大值
40
ID (A)
35
RDS (ON) (mΩ) 最大值@10V或8V
9.7
Ciss (pF) 典型值
1900
Vgs (off) (V) 最大值
2.5
VGSS (V)
20
Pch (W)
77
应用
Automotive Use
安装类型
Surface Mount
系列名称
NP Series
QG (nC) 典型值
34

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.