NP20N10YDF

Nch Single Power MOSFET 100V 20A 55mohm HSON-8 Automotive

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

PARAMETRICS

Parameters
NP20N10YDF
Basic Information
生产状态
EOL
PLP
-
封装类型
HSON-8
Nch/Pch
Nch
通道数
Single
汽车业
YES
VDSS (V) 最大值
100
ID (A)
20
RDS (ON) (mΩ) 最大值@4V或4.5V
74
RDS (ON) (mΩ) 最大值@10V或8V
55
Ciss (pF) 典型值
1000
Vgs (off) (V) 最大值
2.5
VGSS (V)
20
Pch (W)
61
应用
Automotive Use
安装类型
Surface Mount
系列名称
NP Series
QG (nC) 典型值
24

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.