NP180N04TUK

Nch Single Power MOSFET 40V 180A 1.05mohm MP-25ZT/7pin TO-263 Automotive

Product Status: Mass Production

OVERVIEW

NP180N04TUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 1.05 mΩ MAX. ( VGS = 10 V, ID = 90 A )
    • Low Ciss: Ciss = 10500 pF TYP. ( VDS = 25 V )
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP180N04TUK
Basic Information
生产状态
Mass Production
PLP
-
封装类型
MP-25ZT/7pin TO-263
Nch/Pch
Nch
通道数
Single
汽车业
YES
VDSS (V) 最大值
40
ID (A)
180
RDS (ON) (mΩ) 最大值@10V或8V
1.05
Ciss (pF) 典型值
10500
Vgs (off) (V) 最大值
4
VGSS (V)
20
Pch (W)
348
应用
Automotive Use
安装类型
Surface Mount
系列名称
NP Series
QG (nC) 典型值
198

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.