Image
These products feature single-channel high voltage gate drivers suitable for HEV/EV motor inverters powered by several hundred volts. Renesas plans to expand this product lineup to cover a variety of customer needs such as higher efficiency, cost reduction, and higher safety performance.
For gate drivers for 48V power systems such as MHEV, please refer to the Automotive Half, Full Bridge and Three Phase MOSFET Driver products section.
Channels (#) |
Input Voltage (Max) [Rail 1] (V) |
Input Voltage (Max) [Rail 2] (V) |
Isolation Voltage (Vrms) |
Common Mode Transient Immunity (kV/µs) |
On Resistance (Ω) |
Turn-On Prop Delay (ns) |
Turn-Off Prop Delay (ns) |
IGBT temperature monitor |
Parametric Applications |
Qualification Level |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
Glow Plug Controller | 5 | 4 - 30 | Available | Current Switch controller, DC-DC converter for EV and more... |
TQFP48 | -40 to 125°C | ||||||||
100V, 2A Peak, Half-Bridge Driver with Tri-Level PWM Input and Adjustable Dead-Time | 32 | 32 | Automotive | TSSOP-EP | -40 to +125°C | 2.458 | ||||||||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | 45 | 45 | Automotive | TSSOP-EP | 2.391 | |||||||||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | 45 | 45 | Automotive | TSSOP-EP | 2.391 | |||||||||
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | 45 | 45 | Automotive | TSSOP-EP | 2.391 | |||||||||
Gate Driver for HEV/EV | 1 | 4.5 - 5.5 | 12.5 - 21.5 | 2500 | 35 | 1 | 140 | 140 | Available (PWM output) | Automotive Inverter/Converter | Automotive | SSOP48 | -40 to 125°C | 9.65 |
Gate Driver for HEV/EV | 1 | 4.5 - 5.5 | 12.5 - 33 | 3750 | 150 | 0.3 | 140 | 140 | None | DC-DC converter for EV, On-board charger for EV, Traction inverter for EV | Automotive | SOP16 | -40 to 125°C |