Renesas provides high-performance bare die products that best match the modules designed by our customers.
Product Lineup
Gen.
|
Product | Max Rating |
Status |
||
---|---|---|---|---|---|
Part Number |
Device |
VCES |
IC |
||
AE5
|
RBN300N75A5JWS |
IGBT | 750 | 300 | *Sample available |
RBC300A75F3JWS |
FRD | 750 | 300 | *Sample available | |
AE4 | RJP6831JWS | IGBT | 750 | 300 | |
RJU6832JWS | FRD | 750 | 300 | ||
AE3 | RJP6525JWT | IGBT | 650 | 200 | |
RJU6526JWT | FRD | 650 | 200 | ||
AE3 | RJQ7031PJWS | IGBT | 700 | 500 | |
RJU7032PJWS | FRD | 700 | 500 |
* Please contact a sales office or sales agent for product specifications, samples, etc.