The JM38510/19005BEA is the JAN version of the HI1-0508A. The HI-506A, HI-507A, HI-508A and HI-509A are analog multiplexers with active overvoltage protection. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-506A, HI-507A, HI-508A and HI-509A ideal for use in systems where the analog inputs originate from external equipment, or separately powered circuitry. All devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-506A is a single 16-channel multiplexer, the HI-507A is an 8-channel differential multiplexer, the HI-508A is a single 8-channel multiplexer and the HI-509A is a differential 4-channel multiplexer. If input overvoltage protection is not needed the HI-506/507/508/509 multiplexers are recommended. For further information see Application Note AN520.

Features

  • Analog Overvoltage 70VP-P
  • No Channel Interaction During Overvoltage
  • Maximum Power Supply 44V
  • Fail Safe with Power Loss (No Latch-Up)
  • Break-Before-Make Switching
  • Analog Signal Range ±15V
  • Access Time 500ns
  • Power Dissipation 7.5mW
  • Pb-Free Available (RoHS Compliant)

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active CERDIP Tube 25
Availability

Documentation

Title language Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
PCNs & PDNs
PA14064 - Minimum Line Quantity Change Product Advisory PDF 282 KB
PCN15064 - Qualification of Alternate Assembly Site for CERDIP (MMT) Product Change Notice PDF 323 KB
PCN14017 - Test Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh, Malaysia Product Change Notice PDF 174 KB
PCN11040 - Manufacturing Site Change for Assembly of Intersil Ceramic Dual-In-Line (Frit Seal Cerdip) Products - Amkor (ATP) Muntinlupa City, Philippines Product Change Notice PDF 151 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB