Overview

Description

The Intersil ISL84521, ISL84523, ISL84523 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 45ns, tOFF = 15ns). A12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 4Ω. The ISL84521, ISL84522, ISL84523 are quad single-pole/ single-throw (SPST) devices. The ISL84521 has four normally closed (NC) switches; the ISL84522 has four normally open (NO) switches; the ISL84523 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

Features

  • Drop-in Replacements for MAX4521 - MAX4523
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411, DG412, DG413
  • ON Resistance (RON Max.) 100Ω
  • RON Matching Between Channels <1Ω
  • Low Power Consumption (PD) <1µW
  • Low Leakage Current (Max at 85oC) 10nA
  • Fast Switching Action
  • tON 45ns
  • tOFF 15ns
  • Break before Make Timing
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible

Comparison

Applications

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Communications Systems Military Radios RF "Tee" Switches
  • Test Equipment Ultrasound Electrocardiograph
  • Heads-Up Displays
  • Audio and Video Switching
  • General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing

Documentation

Type Title Date
Datasheet PDF 776 KB
Product Change Notice PDF 132 KB
Product Change Notice PDF 78 KB
Product Change Notice PDF 223 KB
Product Change Notice PDF 98 KB
Product Change Notice PDF 152 KB
Application Note PDF 843 KB
7 items

Design & Development

Models