Image
Renesas offers several delta-sigma and sigma-delta analog-to-digital converters (ADCs) for high-resolution measurement applications.
Resolution (bits) |
Channels (#) |
Conversion Rate (Max) (kSPS) |
INL (%FS) |
Analog Supply Voltage (V) |
Digital Supply Voltage (V) |
Supply Voltage (V) |
Power Consumption (mW) |
Noise (μVrms) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
24-Bit, High Precision, Sigma Delta A/D Converter | 24 | 1 | 2 | 0.005 | -5 - 5 | -5 - 5 | -5 - 5 | 15 | Standard | 20 | SOICW | 33.34 | |
24-Bit, High Precision, Sigma Delta A/D Converter | 24 | 1 | 2 | 0.005 | -5 - 5 | -5 - 5 | -5 - 5 | 15 | Standard | 20 | SOICW | 24.08 | |
Low-Noise 24-bit Delta Sigma ADC | 24 | 2 | 4 | 0.0002 | 4.75 - 5.25 | 2.7 - 5.25 | 4.75 - 5.25 | 33.75 | .007 | Standard | 24 | TSSOP | 7.747 |
Low-Noise 24-bit Delta Sigma ADC | 24 | 2 | 0.08 | 0.0002 | 5 | 2.7 - 5.25 | 5 | 50 | 1.2 | Standard | 24 | TSSOP | 6.497 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.20 MB 日本語 | |
Application Note | PDF 288 KB | |
Application Note | PDF 503 KB | |
Application Note | PDF 1.08 MB | |
Application Note | PDF 508 KB | |
Other | PDF 275 KB | |
Application Note | PDF 287 KB | |
7 items
|