Whether you need basic AV building blocks, high-quality audio, highly integrated innovative solutions or something in between, Renesas' audio and video products can handle it.
Renesas' products for the security surveillance and automotive infotainment markets let you convert analog video signals to digital form and perform advanced digital processing to facilitate the display, storage, and transport of video content. Our video IC portfolio extends to video semiconductor solutions for the security surveillance industry and industry-leading automotive video encoders/decoders.
Our full portfolio of amplifiers, multiplexers, crosspoints, and sync separators form a solid foundation for analog video, while fully automatic adaptive equalizers provide mixed-signal video solutions. Renesas also provides audio products that range from click-and-pop switches to complete system-on-chip (SoC) audio processors.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Highly Accurate 16-Channel Integrated Current Sinks for LED Backlighting in 4K Ultra HD and HDR LCD Display Applications | LED Backlight Drivers | 32 QFN | 32 | 5 x 5 | ||
16-Channel Local Dimming LED Backlight Controller | LED Backlight Drivers | 48 QFN | 48 | 7 x 7 | ||
16x8x1 BiMOS-E Crosspoint Switch | Unbuffered Video Crosspoint Switches | -40 to +85°C | PLCC | 44 | 16.5 x 16.5 x 0.00 | 7.482 |
Digital Audio Amplifier Power Stage | Audio Integrated Power Stages | 0 to +70°C | TSSOP-EP | 38 | 9.7 x 4.4 x 0.00 | 2.474 |
Intelligent Digital Amplifier PWM Controller and Audio Processor | Sound Processing Amplifiers | 0 to +70°C | QFN | 68 | 10.0 x 10.0 x 0.90 | |
Intelligent Digital Amplifier and Sound Processor | Digital Sound Processors | See Datasheet | LQFP | 128 | 14.0 x 14.0 x 1.40 | 10.54 |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | See Datasheet | LQFP | 128 | 14.0 x 14.0 x 1.40 | |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | ||
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | See Datasheet | QFN | 72 | 10.0 x 10.0 x 0.90 | 8.813 |
Intelligent Digital Amplifier and Sound Processor | Decoding Sound Processors | See Datasheet | QFN | 72 | 10.0 x 10.0 x 0.90 | |
SmartBeat™ Low Power Peripheral Audio Solution | USB Audio | WLSCP-81 | 81 | 4.045 x 3.820 | ||
SmartBeat™ Low-Power 1.9GHz DECT Evolution and Audio Solution | DECT | |||||
Audio Voice Data Module | DECT | MOD | 17 x 26.65 | |||
8W Mono Class D Amplifier for 2S Battery-Operated Portable Devices | Audio Integrated Power Stages | 9-WLCSP | 1.73 x 1.54 | |||
Ultra-Low Power 1.8V Stereo Audio Codec with True-GND Headphone Driver | Audio Codecs | 36-WLCSP | 2.96 x 3.19 | 1.396 | ||
Ultra-Low Power Stereo Codec with 650µW Always-On Power Mode | Audio Codecs | 34-WLCSP | 4.54 x 1.66 | 1.23 | ||
Ultra-Low Power Stereo Codec with Differential Headphone Driver | Audio Codecs | 32-WLCSP | 4.56 x 1.98 | 1.131 | ||
Ultra-Low Power Stereo Codec with Single-Ended Headphone Driver | Audio Codecs | 32-WLCSP | 4.56 x 1.98 | 1.288 | ||
Audio Codec with Advanced Accessory Detect | Audio Codecs | 32-WLCSP | 4.5 x 1.6 | 1.025 | ||
Stereo HP CODEC for Consumer Applications Requiring Hi Res Audio and High Performance | Audio Codecs | 32-WLCSP | ||||
High-performance, Ultra-low-power Mono Hi-fi Codec | Audio Codecs | 32-WLCSP | ||||
High-performance, Ultra-low-power Stereo Hi-fi Codec With Wideband Digital ANC | Audio Codecs | 32-WLCSP | ||||
Active Noise Cancellation and Beamforming CODEC | Audio & Video | 32-WLCSP | ||||
500MHz Triple, Multiplexing Amplifier | Video Switches & Multiplexers | -40 to +85°C | QSOP | 24 | 8.6 x 3.9 x 1.55 | 8.261 |
Triple 16x5 Differential Crosspoint Switch Capable of Operation in Single-Ended or Differential Input Modes | Buffered Video Crosspoints | -40 to +85°C | PBGA | 356 | 27.0 x 27.0 x 0.00 | 87.01 |
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer) | USB Audio Switches | -40 to +85°C | TQFN, uTQFN | 12 | 2.2 x 1.4 x 0.00, 3.0 x 3.0 x 0.75 | |
MegaQ™: An Automatic Composite Video Equalizer, Fully-Adaptive to 1 Mile (1600m) | CAT-5 MegaQ Compensation | -40 to +85°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 9.161 |
Triple Differential Receiver/Equalizer | CAT-5 Frequency Compensation | -40 to +85°C | QFN | 28 | 4.0 x 5.0 x 0.90 | 28.68 |
Triple Differential Receiver/Equalizer | CAT-5 Frequency Compensation | -40 to +85°C | QFN | 28 | 4.0 x 5.0 x 0.90 | 28.68 |
Automotive Grade TFT-LCD Power Supply | Integrated TFT-LCD DC-DC Regulators | -40 to +105°C | TQFP | 32 | 5.0 x 5.0 x 1.00 | |
High Power LED Driver | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 5.154 |
6-Channel, 50mA Automotive LED Driver with Ultra-High Dimming Ratio and Phase Shift Control | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.883 |
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.542 |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.337 |
White LED Driver with PWM Dimming | LED Backlight Drivers | -40 to +85°C | TDFN | 8 | 2.0 x 3.0 x 0.75 | 1.303 |
Boost + VON Slice + VCOM + Reset | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | |
TFT-LCD Supply + DCP + VCOM Amplifier + Gate Pulse Modulator + RESET | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | QFN | 28 | 5.0 x 4.0 x 0.90 | |
6-Channel SMBus/I2C or PWM Dimming LED Driver with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 1.894 |
6-Channel LED Driver with Ultra Low Dimming Capability | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.246 |
6-Channel SMBus or PWM Dimming LED Driver with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 1.795 |
8-Channel 45V 50mA LED Driver | LED Backlight Drivers | -40 to +85°C | QFN | 32 | 5.0 x 5.0 x 0.90 | 3.64 |
Compact 2-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.838 |
Compact 3-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.894 |
Compact 4-Ch LED Drivers with Phase Shift Control | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.951 |
4-Channel LED Driver with Phase Shift Control and 10-Bit Dimming Resolution | LED Backlight Drivers | -40 to +105°C | SOICW, TQFN | 28 | 5.0 x 5.0 x 0.75, 17.9 x 7.5 x 0.20 | 2.177 |
Single or Multiple Cell Li-ion Battery Powered 4-Channel LED Driver | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.484 |
Single or Multiple Cell Li-ion Battery Powered 6-Channel LED Driver | LED Backlight Drivers | -40 to +85°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | 1.965 |
Single or Multiple Cell Li-ion Battery Powered 6-Channel LED Drivers | LED Backlight Drivers | -40 to +85°C | TQFN | 20 | 4.0 x 3.0 x 0.75 | 1.597 |
High Efficiency Power Supply for Small Size Displays | Integrated TFT-LCD DC-DC Regulators | TQFN | 20 | 4.0 x 3.0 x 0.75 | ||
High Efficiency Power Supplies for Small Size Displays | Integrated TFT-LCD DC-DC Regulators | -40 to +85°C | WLCSP-BP | 16 | 1.7 x 1.7 x 0.00 |