Image
Renesas' System-on-Chip (SoC) audio processor and Class-D amplifier controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs.
Input Channels |
PWM Output Channels |
Supported Audio Inputs |
Supported Audio Outputs |
Supported Decoders |
D2 Audio DSP Customization GUI |
Signal Flow |
Advanced Features |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | Dolby Digital | Yes | Configurable | D2Audio PWM Engine, Dolby Algorithm Support, Graceful Fault Recovery | 128 | LQFP | |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | Dolby Digital | Yes | Configurable | D2 Audio DSP Sound Enhancement Algorithms, D2Audio PWM Engine and more... |
128 | LQFP | |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | 1x S/PDIF, 4x I2S, 8x fault INT | 1x I2S, 1x S/PDIF, 12x PWM | Yes | Configurable | 147 MHz DSP, D2Audio PWM Engine, Graceful Fault Recovery | 72 | QFN | 8.814 | |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | 1x S/PDIF, 4x I2S, 8x fault INT | 1x I2S, 1x S/PDIF, 12x PWM | Dolby Digital | Yes | Configurable | 147 MHz DSP, D2Audio PWM Engine, Dolby Algorithm Support and more... |
72 | QFN |