Image
Renesas' Class-D amplifier power stage outputs are configurable as four separate half-bridge outputs, as two full-bridge outputs, or as combinations of half-bridge and full-bridge.
Input Channels |
Integrated Power Stages |
Supported Audio Inputs |
Supported Audio Outputs |
D2 Audio DSP Customization GUI |
Advanced Features |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
Digital Audio Amplifier Power Stage | 4 | 4 | 8x PWM inputs | 4x Configurable Power Stages | Yes | Configurable Full-Bridge, Full Half Bridge, Half-Bridge | 38 | TSSOP-EP | 2.474 |
8W Mono Class D Amplifier for 2S Battery-Operated Portable Devices | No | 9-WLCSP | 0.4949 |