Support is limited to customers who have already adopted these products.

The EL8202, EL8203, and EL8403 represent rail-to-rail amplifiers with a -3dB bandwidth of 500MHz and slew rate of 600V/µs. Running off a very low supply current of 5. 6mA per channel, the EL8202, EL8203, and EL8403 also feature inputs that go to 0. 15V below the VS- rail. The EL8202 and EL8203 are dual channel amplifiers. The EL8403 is a quad channel amplifier. The EL8202 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8202 is ideal for multiplexing applications. The EL8202, EL8203, and EL8403 are designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8202 is available in a 10 Ld MSOP package, the EL8203 in 8 Ld SO and 8 Ld MSOP packages, and the EL8403 in 14 Ld SO and 16 Ld QSOP packages. All are specified for operation over the -40°C to +85°C temperature range.

Features

  • 500MHz -3dB bandwidth
  • 600V/µs slew rate
  • Low supply current = 5.6mA per channel
  • Supplies from 3V to 5.5V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable (EL8202 only)
  • Low cost
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Video amplifiers
  • Portable/hand-held products
  • Communications devices

descriptionDocumentation

Title language Type Format File Size Date
star EL8202, EL8203, EL8403 Datasheet Datasheet PDF 1.03 MB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1309: Feedback Gives Peak Detector More Precision Application Note PDF 222 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
TB514: Operational Amplifier Basics Other PDF 519 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PLC15033 - Product Discontinuance / Obsolescence NotificationProducts Product Life Cycle Notice PDF 200 KB

file_downloadDownloads