READ2352JSP

High Drivability & High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier VIO ≤±6mV, SR=8V/μs, GBW=6MHz

Support is limited to customers who have already adopted these products.

Product Status: Non-promotion

OVERVIEW

The READ2352J is input and output full range dual CMOS Operational Amplifier realizing high drivability and high slew rate. This IC can be used in minimum operating supply voltage from 2.5V, and in wide ambient temperature range from -40°C to +125°C.
Available in ultra-small 8 pins TSSOP packages.

KEY FEATURES

    • Low voltage single supply operation: VDD = 2.5V to 5.5V
    • Low input offset voltage: VIO ≤ ±6.0mV
    • Low input bias current: IB ≤ (1pA).
    • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V(@Io=5mA)
    • Supply current (per channel): IDD = 0.75mA Typ.
    • High slew rate SR = 8V/μs Typ.
      ( ) reference value of design

PARAMETRICS

Parameters
READ2352JSP
Basic Information
部件名称
READ2352JSP
生产状态
Non-promotion
PLP
-
可下载
通道数
Dual
单电源 (V) 最小值
2.5
单电源 (V) 最大值
5.5
压摆率 (V/&µs) 典型值
8
工作温度Topr (°C) 最小值
-40
工作温度Topr (°C) 最大值
125
共模输入电压范围Vicm (低压侧) (V) 仅供参考
VSS
共模输入电压范围Vicm (高压侧) (V) 仅供参考
VDD
封装类型
TSSOP

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed