ISL28006

Micropower, Rail to Rail Input Current Sense Amplifier with Voltage Output

Product Status: Mass Production

OVERVIEW

The ISL28006 is a micropower, uni-directional high-side and low-side current sense amplifier featuring a proprietary rail-to-rail input current sensing amplifier. The ISL28006 is ideal for high-side current sense applications where the sense voltage is usually much higher than the amplifier supply voltage. The device can be used to sense voltages as high as 28V when operating from a supply voltage as low as 2.7V. The micropower ISL28006 consumes only 50µA of supply current when operating from a 2.7V to 28V supply.

The ISL28006 features a common-mode input voltage range from 0V to 28V. The proprietary architecture extends the input voltage sensing range down to 0V, making it an excellent choice for low-side ground sensing applications. The benefit of this architecture is that a high degree of total output accuracy is maintained over the entire 0V to 28V common mode input voltage range.

The ISL28006 is available in fixed (100V/V, 50V/V, 20V/V and Adjustable) gains in the space saving 5 Ld SOT-23 package and the 6 Ld SOT-23 package for the adjustable gain part. The parts operate over the extended temperature range from -40°C to +125°C.

KEY FEATURES

  • Low Power Consumption: 50µA, Typ
  • Supply Range: 2.7V to 28V
  • Wide Common Mode Input: 0V to 28V
  • Gain Versions
  • ISL28006-100: 100V/V
  • ISL28006-50: 50V/V
  • ISL28006-20: 20V/V
  • ISL28006-ADJ: ADJ (Min Gain = 20V/V)
  • Operating Temperature Range: -40°C to +125°C
  • Packages: 5 Ld SOT-23, 6 Ld SOT-23

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL28006
Basic Information
生产状态
Mass Production
增益 (V/V)
20, 50, 100, Adj
VS (最小值)
2.7 V
VS (最大值)
28 V
IS (每放大器)
0.05 mA
PSRR (dB)
105
输出
Voltage
最大失调电压
0.25 mV
CMRR (dB)
115
共模输入范围 (最小值)
0 V
共模输入范围 (最大值)
28 V
替代方式
See "Digital Power Monitoring"
资质级别
Standard
CAN 采样
YES
温度范围
-40 to +125
11:10
By combining analog electronic building blocks with a 16-bit ADC, Renesas' integrated power monitors accurately measure current and voltage.
11:10
By combining analog electronic building blocks with a 16-bit ADC, Renesas' integrated power monitors accurately measure current and voltage.
11:10
By combining analog electronic building blocks with a 16-bit ADC, Renesas' integrated power monitors accurately measure current and voltage.

Evaluation Tools

ISL28005/6FH-xxEV1Z Current Sense Amplifier Eval Board

Evaluation Kit

ISL28005/6FH-xxEV1Z

The ISL28005/6FH-xxEV1Z contains all circuitry needed to evaluate the ISL28005 and ISL28006 in high or low-side current sense applications.