Title Information
Package Description SB 61.72x15.24x3.30 mm 2.54mm Pitch
Package Status Active
Package Type SB
Class HERMET
Package Code SB48
Category NP
Lead Count 48
Pb (Lead) Free No
Length 61.72mm
Pb Free Category e0
Width 15.24mm
Thickness 3.3mm
Peak Reflow Temp 240.00°C
Pitch 2.54mm
Package Carrier Tube
Pkg. Dimensions (mm) 61.72 x 15.24 x 3.3

Documentation

Type Title Date
Product Change Notice PDF 492 KB
1 item