Title Information
Package Description TQFP 14.00x14.00x1.40 mm 0.40mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PNG120
Category G
Lead Count 120
Pb (Lead) Free Yes
Length 14mm
Pb Free Category e3 Sn
Width 14mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 265 KB
Certificate PDF 170 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 299 KB
Product Change Notice PDF 164 KB
7 items