Title Information
Package Description TQFP 14.00x14.00x1.40 mm 0.50mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PN100
Category 240
Lead Count 100
Pb (Lead) Free No
Length 14mm
Pb Free Category e0
Width 14mm
Thickness 1.4mm
Peak Reflow Temp 225.00°C, 240.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4

Documentation

Type Title Date
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 299 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 164 KB
6 items