Title Information
Package Description PLCC 11.50x11.50x3.63 mm 1.27mm Pitch
Package Status Active
Package Type PLCC
Class PLASTIC
Package Code PLG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 11.5mm
Pb Free Category e3 Sn
Width 11.5mm
Thickness 3.63mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 11.5 x 11.5 x 3.63

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 281 KB
4 items