Title | Information |
---|---|
Package Name | PLBG0144GE-A |
Package Previous Code | S144S1-80-YKC-1 |
JEITA Standard | P-LFBGA144-13x13-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_8006 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.66mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.66 |