Title | Information |
---|---|
Package Name | PLBG0093GC-A |
Package Previous Code | P93F1-80-DC2 |
JEITA Standard | P-LFBGA93-10x12-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_8000 |
Lead Count | 93 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 10mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 12 x 10 x 1.38 |