Title | Information |
---|---|
Package Name | PLBG0109GD-A |
Package Previous Code | P109F1-80-DN2 |
JEITA Standard | P-LFBGA109-11x11-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7865 |
Lead Count | 109 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 11mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.38 |