Title | Information |
---|---|
Package Name | PRBG0352DD-B |
Package Previous Code | S352S1-127-F6-3 |
JEITA Standard | P-BGA352-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7793 |
Lead Count | 352 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.58 |