Title | Information |
---|---|
Package Name | PTSB0044GC-A |
Package Previous Code | TTP-44DE |
JEITA Standard | P-TSOP(2)44-10.16x18.41-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code | pkg_67 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 18.41mm |
Width | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.2 |