Title | Information |
---|---|
Package Name | PLQP0080GA-A |
Package Previous Code | 80P6U-A |
JEITA Standard | P-LQFP80-14x20-0.80 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_497 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 14 x 1.7 |