Title Information
Package Name PRQP0100JB-B
Package Previous Code 100P6S-C
JEITA Standard P-QFP100-14x20-0.65
Package Status Active
Package Type QFP
Class IC
Package Code pkg_486
Lead Count 100
Pb (Lead) Free Yes
Length 20mm
Width 14mm
Thickness 3.3mm
Pkg. Dimensions (mm) 20 x 14 x 3.3

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 28 KB
8 items