Title | Information |
---|---|
Package Name | PRQP0208KE-B |
Package Previous Code | FP-208E |
JEITA Standard | P-HFQFP208-28x28-0.50 |
Package Status | Active |
Package Type | HFQFP |
Class | IC |
Package Code | pkg_117 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 3.56mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.56 |