Title | Information |
---|---|
Package Description | SOJ 20.90x10.20x2.20 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOJ |
Class | PLASTIC |
Package Code | PBG32 |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 20.9mm |
Pb Free Category | e3 Sn |
Width | 10.2mm |
Thickness | 2.2mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 20.9 x 10.2 x 2.2 |