Title Information
Package Description VFQFPN 6.00x6.00x0.85 mm 0.65mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NLG28
Category G
Lead Count 28
Pb (Lead) Free Yes
Length 6mm
Pb Free Category e3 Sn
Width 6mm
Thickness 0.85mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.85

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 101 KB
Product Change Notice PDF 120 KB
3 items