Title Information
Package Description DFN 2.00x3.00x0.75 mm 0.50mm Pitch
Package Status Active
Package Type DFN
Class PLASTIC
Package Code NCG8
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 2mm
Pb Free Category , e3 Sn
Width 3mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Cut Tape, Reel, Tray, Tube
Pkg. Dimensions (mm) 2.0 x 3.0 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 193 KB
Certificate PDF 170 KB
2 items