Title Information
Package Name M14.173
Package Previous Code MXZ
Package Description 14 LEAD TSSOP (4.4mm)(Pb-free)
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MXZ
Category PLASTIC
Lead Count 14
Pb (Lead) Free Yes
Length 5mm
Width 4.39mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.00 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 92 KB
1 item