Title Information
Package Name M20.173
Package Previous Code MNC
Package Description 20 LEAD TSSOP (4.4MM)
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code MNC
Category PLASTIC
Lead Count 20
Pb (Lead) Free Yes
Length 6.5mm
Width 4.39mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 6.50 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 104 KB
1 item