Title Information
Package Name L12.3X4
Package Previous Code LWK
Package Description 12 LEAD DFN PACKAGE(0.90mm) 3x4mm -ASECL
Package Status Active
Package Type DFN
Class PLASTIC
Package Code LWK
Category PLASTIC
Lead Count 12
Pb (Lead) Free Yes
Length 3.99mm
Width 3mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.99 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 70 KB
1 item