Title Information
Package Name L72.10X10D
Package Previous Code LSL
Package Description 72 LEAD QFN PACKAGE 10 X 10
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LSL
Category PLASTIC
Lead Count 72
Pb (Lead) Free Yes
Length 10.01mm
Width 10.01mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 10.01 x 10.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 125 KB
1 item