Title | Information |
---|---|
Package Name | L20.6X6B |
Package Previous Code | LAR |
Package Description | 20 LEAD QFN 6X6 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LAR |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness | 1mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 1.00 |