Title | Information |
---|---|
Package Name | J44.A |
Package Previous Code | JDL |
Package Description | 44 pin CLCC, SOLDER SEAL |
Package Status | Active |
Package Type | CLCC |
Class | HERMETIC |
Package Code | JDL |
Category | HERMETIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 16.51mm |
Width | 16.51mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 16.51 x 16.51 x 0.00 |